Chemical content 74LV4052D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV4052DSOT109-1SO16143.529496 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517584011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016282
PolymerAcrylic resinProprietary0.00456015.2000000.003177
Resin systemProprietary0.0020706.9000000.001442
subTotal0.030000100.0000000.020902
DieDoped siliconSilicon (Si)7440-21-30.885148100.0000000.616701
subTotal0.885148100.0000000.616701
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.584861
Iron (Fe)7439-89-60.9042002.4000000.629975
Phosphorus (P)7723-14-00.0113020.0300000.007875
Zinc (Zn)7440-66-60.0376750.1000000.026249
subTotal37.675000100.00000026.248960
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.435883
Silica fused60676-86-081.67469178.33000056.904464
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.431472
PigmentCarbon black1333-86-40.2085400.2000000.145294
PolymerEpoxy resin systemProprietary9.2404078.8620006.437985
Phenolic resinProprietary6.1602725.9080004.291990
subTotal104.270000100.00000072.647089
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003936
Nickel (Ni)7440-02-00.54805097.0000000.381838
Palladium (Pd)7440-05-30.0113002.0000000.007873
subTotal0.565000100.0000000.393647
WirePure metalCopper (Cu)7440-50-80.104348100.0000000.072701
subTotal0.104348100.0000000.072701
total143.529496100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.