Chemical content 74LVC00AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC00ADSOT108-1SO14123.123244 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93524996011816126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07790077.9000000.063270
PolymerAcrylic resinProprietary0.01520015.2000000.012345
Resin systemProprietary0.0069006.9000000.005604
subTotal0.100000100.0000000.081219
DieDoped siliconSilicon (Si)7440-21-30.134476100.0000000.109221
subTotal0.134476100.0000000.109221
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.41313897.47000035.259904
Iron (Fe)7439-89-61.0689602.4000000.868203
Phosphorus (P)7723-14-00.0133620.0300000.010853
Zinc (Zn)7440-66-60.0445400.1000000.036175
subTotal44.540000100.00000036.175135
Mould CompoundFillerSilica -amorphous-7631-86-90.4655400.6000000.378109
Silica fused60676-86-060.77624778.33000049.362123
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.7329906.1000003.844108
PigmentCarbon black1333-86-40.1551800.2000000.126036
PolymerEpoxy resin systemProprietary6.8760268.8620005.584669
Phenolic resinProprietary4.5840175.9080003.723113
subTotal77.590000100.00000063.018158
Pre-PlatingPure metal layerGold (Au)7440-57-50.0067001.0000000.005442
Nickel (Ni)7440-02-00.64990097.0000000.527845
Palladium (Pd)7440-05-30.0134002.0000000.010883
subTotal0.670000100.0000000.544170
WirePure metalCopper (Cu)7440-50-80.088768100.0000000.072097
subTotal0.088768100.0000000.072097
total123.123244100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.