Chemical content 74LVC161BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC161BQSOT763-1DHVQFN1621.954280 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527561211514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008101.0000000.003689
FillerSilver (Ag)7440-22-40.06075075.0000000.276711
PolymerAcrylic resinProprietary0.0048606.0000000.022137
Resin systemProprietary0.01458018.0000000.066411
subTotal0.081000100.0000000.368949
DieDoped siliconSilicon (Si)7440-21-30.274882100.0000001.252065
subTotal0.274882100.0000001.252065
Lead FrameCopper alloyCopper (Cu)7440-50-89.82040896.09950044.731177
Iron (Fe)7439-89-60.2370812.3200001.079884
Lead (Pb)7439-92-10.0000510.0005000.000233
Phosphorus (P)7723-14-00.0081750.0800000.037237
Zinc (Zn)7440-66-60.0122630.1200000.055856
Gold alloyGold (Au)7440-57-50.0030630.0299700.013950
Silver (Ag)7440-22-40.0020420.0199800.009300
ImpurityNon hazardousProprietary0.0001310.0012800.000596
Pure metal layerCopper (Cu)7440-50-80.0051040.0499500.023250
Nickel (Ni)7440-02-00.1306721.2787200.595202
subTotal10.219000100.00000046.546686
Mould CompoundAdditiveNon hazardousProprietary0.3377292.9840001.538329
FillerSilica -amorphous-7631-86-90.3949983.4900001.799185
Silica fused60676-86-09.59992884.82000043.726907
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1134061.0020000.516557
PigmentCarbon black1333-86-40.0185620.1640000.084546
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4188793.7010001.907961
Epoxy resin systemProprietary0.1795031.5860000.817624
Phenolic resinProprietary0.2549952.2530001.161480
subTotal11.318000100.00000051.552590
WirePure metalCopper (Cu)7440-50-80.05928096.5500000.270016
Pure metal layerGold (Au)7440-57-50.0002150.3500000.000979
Palladium (Pd)7440-05-30.0019033.1000000.008670
subTotal0.061398100.0000000.279665
total21.954280100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.