Chemical content 74LVC1G04GV-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G04GV-Q100SOT753SO510.383542 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353002421255126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072230
PolymerResin systemProprietary0.00250025.0000000.024077
subTotal0.010000100.0000000.096306
DieDoped siliconSilicon (Si)7440-21-30.068327100.0000000.658034
subTotal0.068327100.0000000.658034
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.728012
Iron (Fe)7439-89-60.0856802.5500000.825152
Lead (Pb)7439-92-10.0010080.0300000.009708
Phosphorus (P)7723-14-00.0050400.1500000.048538
Tin (Sn)7440-31-50.0067200.2000000.064718
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.682773
subTotal3.360000100.00000032.358900
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.308580
PigmentCarbon black1333-86-40.0194400.3000000.187219
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.294071
Phenolic resinProprietary0.5832009.0000005.616581
subTotal6.480000100.00000062.406451
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000212
Tin solderTin (Sn)7440-31-50.43995699.9900004.237051
subTotal0.440000100.0000004.237475
WireGold alloyGold (Au)7440-57-50.02496399.0000000.240408
Palladium (Pd)7440-05-30.0002521.0000000.002428
subTotal0.025215100.0000000.242836
total10.383542100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.