Chemical content 74LVC1G175GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G175GWSOT363-2SC-885.598929 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527494812524126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131409
PolymerResin systemProprietary0.00245225.0000000.043803
subTotal0.009810100.0000000.175212
DieDoped siliconSilicon (Si)7440-21-30.119412100.0000002.132774
subTotal0.119412100.0000002.132774
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.494908
Iron (Fe)7439-89-60.0487412.3100000.870541
Lead (Pb)7439-92-10.0002110.0100000.003769
Phosphorus (P)7723-14-00.0014770.0700000.026380
Zinc (Zn)7440-66-60.0025320.1200000.045223
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.244958
subTotal2.110000100.00000037.685779
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.603183
Silica fused60676-86-01.30204843.84000023.255305
PigmentCarbon black1333-86-40.0074250.2500000.132615
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.304586
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.272758
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.477413
subTotal2.970000100.00000053.045859
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000198
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000330
Tin solderTin (Sn)7440-31-50.36996399.9900006.607746
subTotal0.370000100.0000006.608407
WireImpurityNon hazardousProprietary0.0000020.0100000.000035
Pure metalCopper (Cu)7440-50-80.01970499.9900000.351932
subTotal0.019706100.0000000.351967
total5.598929100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.