Chemical content 74LVC1G27GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G27GSSOT1202X2SON60.961846 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352972841326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.027226100.0000002.830604
subTotal0.027226100.0000002.830604
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025992
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025992
Silica -amorphous-7631-86-90.00250050.0000000.259917
PolymerEpoxy resin systemProprietary0.00150030.0000000.155950
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051983
subTotal0.005000100.0000000.519834
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.367028
Magnesium (Mg)7439-95-40.0006320.1500000.065655
Nickel (Ni)7440-02-00.0124202.9500001.291215
Silicon (Si)7440-21-30.0026940.6400000.280128
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008754
Nickel (Ni)7440-02-00.0069041.6400000.717828
Palladium (Pd)7440-05-30.0003790.0900000.039393
subTotal0.421000100.00000043.770001
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.209295
FillerSilica -amorphous-7631-86-90.0014240.2900000.148038
Silica fused60676-86-00.42299686.15000043.977570
HardenerPhenolic resinProprietary0.0210644.2900002.189945
PigmentCarbon black1333-86-40.0009330.1900000.096991
PolymerEpoxy resin systemProprietary0.0425708.6700004.425833
subTotal0.491000100.00000051.047673
WireGold alloyGold (Au)7440-57-50.01744499.0000001.813575
Palladium (Pd)7440-05-30.0001761.0000000.018319
subTotal0.017620100.0000001.831894
total0.961846100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.