Chemical content 74LVC2G125GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G125GSSOT1203X2SON81.334595 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352923831156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.044780100.0000003.355302
subTotal0.044780100.0000003.355302
ComponentAdditiveNon hazardousProprietary0.0003005.0000000.022479
FillerBisphenol A-epichlorohydrin resin25068-38-60.0003005.0000000.022479
Silica -amorphous-7631-86-90.00300050.0000000.224787
PolymerEpoxy resin systemProprietary0.00180030.0000000.134872
Phenol Formaldehyde resin (generic)9003-35-40.00060010.0000000.044957
subTotal0.006000100.0000000.449575
Lead FrameCopper alloyCopper (Cu)7440-50-80.54437894.51000040.789723
Magnesium (Mg)7439-95-40.0008640.1500000.064739
Nickel (Ni)7440-02-00.0169922.9500001.273195
Silicon (Si)7440-21-30.0036860.6400000.276219
Pure metal layerGold (Au)7440-57-50.0001150.0200000.008632
Nickel (Ni)7440-02-00.0094461.6400000.707810
Palladium (Pd)7440-05-30.0005180.0900000.038843
subTotal0.576000100.00000043.159161
Mould CompoundAdditiveNon hazardousProprietary0.0028000.4100000.209824
FillerSilica -amorphous-7631-86-90.0019810.2900000.148412
Silica fused60676-86-00.58840486.15000044.088619
HardenerPhenolic resinProprietary0.0293014.2900002.195475
PigmentCarbon black1333-86-40.0012980.1900000.097235
PolymerEpoxy resin systemProprietary0.0592168.6700004.437009
subTotal0.683000100.00000051.176574
WireGold alloyGold (Au)7440-57-50.02456799.0000001.840772
Palladium (Pd)7440-05-30.0002481.0000000.018594
subTotal0.024815100.0000001.859366
total1.334595100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.