Chemical content 74LVT244APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVT244APWSOT360-1TSSOP2068.907875 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517638011815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.090440
PolymerAcrylic resinProprietary0.01216015.2000000.017647
Resin systemProprietary0.0055206.9000000.008011
subTotal0.080000100.0000000.116097
DieDoped siliconSilicon (Si)7440-21-30.429128100.0000000.622756
subTotal0.429128100.0000000.622756
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000043.283616
Iron (Fe)7439-89-60.7344002.4000001.065771
Phosphorus (P)7723-14-00.0091800.0300000.013322
Zinc (Zn)7440-66-60.0306000.1000000.044407
subTotal30.600000100.00000044.407116
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.323737
Silica fused60676-86-029.12309478.33000042.263811
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.291322
PigmentCarbon black1333-86-40.0743600.2000000.107912
PolymerEpoxy resin systemProprietary3.2948928.8620004.781589
Phenolic resinProprietary2.1965945.9080003.187726
subTotal37.180000100.00000053.956097
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006676
Nickel (Ni)7440-02-00.44620097.0000000.647531
Palladium (Pd)7440-05-30.0092002.0000000.013351
subTotal0.460000100.0000000.667558
WirePure metalCopper (Cu)7440-50-80.158747100.0000000.230376
subTotal0.158747100.0000000.230376
total68.907875100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.