Chemical content 74VHC541PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74VHC541PWSOT360-1TSSOP2068.758400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352895271185126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.090636
PolymerAcrylic resinProprietary0.01216015.2000000.017685
Resin systemProprietary0.0055206.9000000.008028
subTotal0.080000100.0000000.116349
DieDoped siliconSilicon (Si)7440-21-30.330033100.0000000.479989
subTotal0.330033100.0000000.479989
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000043.377711
Iron (Fe)7439-89-60.7344002.4000001.068088
Phosphorus (P)7723-14-00.0091800.0300000.013351
Zinc (Zn)7440-66-60.0306000.1000000.044504
subTotal30.600000100.00000044.503653
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.324440
Silica fused60676-86-029.12309478.33000042.355689
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.298477
PigmentCarbon black1333-86-40.0743600.2000000.108147
PolymerEpoxy resin systemProprietary3.2948928.8620004.791984
Phenolic resinProprietary2.1965945.9080003.194656
subTotal37.180000100.00000054.073393
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006690
Nickel (Ni)7440-02-00.44620097.0000000.648939
Palladium (Pd)7440-05-30.0092002.0000000.013380
subTotal0.460000100.0000000.669009
WirePure metalCopper (Cu)7440-50-80.108368100.0000000.157606
subTotal0.108368100.0000000.157606
total68.758400100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.