Chemical content BAS40-04W

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS40-04WSOT323SC-705.489923 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340442901151412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000001.092912
subTotal0.060000100.0000001.092912
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016600.0900000.030230
Carbon (C)7440-44-00.0007380.0400000.013436
Chromium (Cr)7440-47-30.0016600.0900000.030230
Cobalt (Co)7440-48-40.0079290.4300000.144432
Iron (Fe)7439-89-60.81965844.45000014.930228
Manganese (Mn)7439-96-50.0127240.6900000.231763
Nickel (Ni)7440-02-00.63415234.39000011.551193
Phosphorus (P)7723-14-00.0003690.0200000.006718
Silicon (Si)7440-21-30.0047940.2600000.087331
Sulphur (S)7704-34-90.0003690.0200000.006718
Pure metal layerCopper (Cu)7440-50-80.32030317.3700005.834377
Silver (Ag)7440-22-40.0396462.1500000.722159
subTotal1.844000100.00000033.588814
Mould CompoundAdditiveNon hazardousProprietary0.0977302.9000001.780171
Triphenylphosphine603-35-00.0016850.0500000.030693
FillerSilica -amorphous-7631-86-92.42640072.00000044.197341
PigmentCarbon black1333-86-40.0016850.0500000.030693
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.50550015.0000009.207779
Phenol Formaldehyde resin (generic)9003-35-40.33700010.0000006.138520
subTotal3.370000100.00000061.385196
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000115
Bismuth (Bi)7440-69-90.0000020.0010000.000038
Copper (Cu)7440-50-80.0000020.0010000.000038
Lead (Pb)7439-92-10.0000100.0050000.000191
Tin solderTin (Sn)7440-31-50.20997999.9900003.824808
subTotal0.210000100.0000003.825190
WirePure metalCopper (Cu)7440-50-80.005923100.0000000.107884
subTotal0.005923100.0000000.107884
total5.489923100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.