Chemical content BAS40L

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAS40LSOD882DFN1006-20.933599 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405725331515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.814054
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.112147
Phenolic resinProprietary0.00135313.5300000.144923
subTotal0.010000100.0000001.071124
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000004.284495
subTotal0.040000100.0000004.284495
Lead FrameCopper alloyCopper (Cu)7440-50-80.38740994.49000041.496296
Magnesium (Mg)7439-95-40.0008200.2000000.087832
Nickel (Ni)7440-02-00.0129153.1500001.383356
Silicon (Si)7440-21-30.0028290.6900000.303021
Pure metal layerGold (Au)7440-57-50.0001230.0300000.013175
Nickel (Ni)7440-02-00.0052071.2700000.557734
Palladium (Pd)7440-05-30.0006970.1700000.074657
subTotal0.410000100.00000043.916071
Mould CompoundFillerSilica -amorphous-7631-86-90.10350023.00000011.086130
Silica fused60676-86-00.27000060.00000028.920339
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0135003.0000001.446017
Ion trapping agentBismuth (Bi)7440-69-90.0022500.5000000.241003
PigmentCarbon black1333-86-40.0022500.5000000.241003
PolymerEpoxy resin systemProprietary0.0315007.0000003.374040
Phenolic resinProprietary0.0270006.0000002.892034
subTotal0.450000100.00000048.200566
Post-PlatingImpurityLead (Pb)7439-92-10.0000010.0045000.000096
Non hazardousProprietary0.0000110.0555000.001189
Tin solderTin (Sn)7440-31-50.01998899.9400002.140962
subTotal0.020000100.0000002.142247
WireImpurityNon hazardousProprietary0.0000000.0100000.000039
Pure metalGold (Au)7440-57-50.00359999.9900000.385459
subTotal0.003599100.0000000.385497
total0.933599100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.