Chemical content BC857CM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC857CMdummy POV SOT883XQFN30.855429 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340571483151412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.888443
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.122395
Phenolic resinProprietary0.00135313.5300000.158166
subTotal0.010000100.0000001.169004
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000003.507012
subTotal0.030000100.0000003.507012
Lead FrameCopper alloyCopper (Cu)7440-50-80.40166393.41000046.954569
Magnesium (Mg)7439-95-40.0006280.1460000.073390
Nickel (Ni)7440-02-00.0125262.9130001.464283
Silicon (Si)7440-21-30.0027130.6310000.317186
MetallisationGold (Au)7440-57-50.0001500.0350000.017594
Nickel (Ni)7440-02-00.0118462.7550001.384861
Palladium (Pd)7440-05-30.0004730.1100000.055294
subTotal0.430000100.00000050.267176
Mould CompoundFillerSilica -amorphous-7631-86-90.08510023.0000009.948225
Silica fused60676-86-00.22200060.00000025.951891
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0111003.0000001.297595
Ion trapping agentBismuth (Bi)7440-69-90.0018500.5000000.216266
PigmentCarbon black1333-86-40.0018500.5000000.216266
PolymerEpoxy resin systemProprietary0.0259007.0000003.027721
Phenolic resinProprietary0.0222006.0000002.595189
subTotal0.370000100.00000043.253151
Post-PlatingImpurityLead (Pb)7439-92-10.0000000.0045000.000053
Non hazardousProprietary0.0000060.0555000.000649
Tin solderTin (Sn)7440-31-50.00999499.9400001.168303
subTotal0.010000100.0000001.169004
WireImpurityNon hazardousProprietary0.0000010.0100000.000063
Pure metalGold (Au)7440-57-50.00542899.9900000.634589
subTotal0.005429100.0000000.634652
total0.855429100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.