Chemical content BSS192

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BSS192SOT89MPT341.20731 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93394395013514126030 s123520 s3
93394395011515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0847077.000000.20555
PolymerResin systemProprietary0.0253023.000000.06140
subTotal0.11000100.000000.26695
DieDoped siliconSilicon (Si)7440-21-30.80525100.000001.95414
subTotal0.80525100.000001.95414
Lead FrameCopper alloyCopper (Cu)7440-50-817.2458099.0000041.85131
Iron (Fe)7439-89-60.017420.100000.04227
Phosphorus (P)7723-14-00.005230.030000.01268
Pure metal layerSilver (Ag)7440-22-40.151550.870000.36778
subTotal17.42000100.0000042.27404
Mould CompoundAdditiveNon hazardousProprietary0.660332.900001.60246
Triphenylphosphine603-35-00.011380.050000.02763
FillerSilica -amorphous-7631-86-916.3944072.0000039.78517
PigmentCarbon black1333-86-40.011380.050000.02763
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-23.4155015.000008.28858
Phenol Formaldehyde resin (generic)9003-35-42.2770010.000005.52572
subTotal22.77000100.0000055.25719
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00001
Non hazardousProprietary0.000040.055500.00009
Tin solderTin (Sn)7440-31-50.0699699.940000.16977
subTotal0.07000100.000000.16987
WirePure metalGold (Au)7440-57-50.03206100.000000.07780
subTotal0.03206100.000000.07780
total41.20731100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.