Chemical content BUK9615-100E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9615-100ESOT404D2PAK1434.73898 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340666491188124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-34.10000100.000000.28577
subTotal4.10000100.000000.28577
Lead FrameCopper alloyCopper (Cu)7440-50-8822.5099898.9700057.32820
Iron (Fe)7439-89-60.831070.100000.05792
Nickel (Ni)7440-02-05.734380.690000.39968
Phosphorus (P)7723-14-01.994570.240000.13902
subTotal831.07000100.0000057.92482
Mould CompoundFillerSilica fused60676-86-0427.8900075.0000029.82354
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.269361.800000.71577
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.557801.500000.59647
PigmentCarbon black1333-86-41.141040.200000.07953
PolymerEpoxy resin systemProprietary81.7745114.333335.69961
Phenolic resinProprietary40.887297.166672.84981
subTotal570.52000100.0000039.76473
Post-PlatingImpurityNon hazardousProprietary0.001980.010000.00014
Tin alloyTin (Sn)7440-31-519.7880299.990001.37921
subTotal19.79000100.000001.37935
Solder WireLead alloyLead (Pb)7439-92-14.6781593.500000.32606
Silver (Ag)7440-22-40.075051.500000.00523
Tin (Sn)7440-31-50.250175.000000.01744
subTotal5.00337100.000000.34873
WireImpurityNon hazardousProprietary0.000400.010000.00003
Pure metalAluminium (Al)7429-90-54.0000799.990000.27880
subTotal4.00047100.000000.27883
WireImpurityNon hazardousProprietary0.000030.010000.00000
Pure metalAluminium (Al)7429-90-50.2551199.990000.01778
subTotal0.25513100.000000.01778
total1434.73898100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.