Chemical content BUK963R1-40E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK963R1-40ESOT404D2PAK1440.275924 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340669191188124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-35.700000100.0000000.395758
subTotal5.700000100.0000000.395758
Lead FrameCopper alloyCopper (Cu)7440-50-8822.50997998.97000057.107806
Iron (Fe)7439-89-60.8310700.1000000.057702
Nickel (Ni)7440-02-05.7343830.6900000.398145
Phosphorus (P)7723-14-01.9945680.2400000.138485
subTotal831.070000100.00000057.702138
Mould CompoundFillerSilica fused60676-86-0427.89000075.00000029.708891
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.2693601.8000000.713013
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.5578001.5000000.594178
PigmentCarbon black1333-86-41.1410400.2000000.079224
PolymerEpoxy resin systemProprietary81.77451414.3333305.677698
Phenolic resinProprietary40.8872867.1666702.838851
subTotal570.520000100.00000039.611854
Post-PlatingImpurityNon hazardousProprietary0.0019790.0100000.000137
Tin alloyTin (Sn)7440-31-519.78802199.9900001.373905
subTotal19.790000100.0000001.374042
Solder WireLead alloyLead (Pb)7439-92-16.48897593.5000000.450537
Silver (Ag)7440-22-40.1041011.5000000.007228
Tin (Sn)7440-31-50.3470045.0000000.024093
subTotal6.940080100.0000000.481858
WireImpurityNon hazardousProprietary0.0006000.0100000.000042
Pure metalAluminium (Al)7429-90-56.00011199.9900000.416595
subTotal6.000711100.0000000.416636
WireImpurityNon hazardousProprietary0.0000260.0100000.000002
Pure metalAluminium (Al)7429-90-50.25510799.9900000.017712
subTotal0.255132100.0000000.017714
total1440.275924100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.