Chemical content BZT5250H-C4V3

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT5250H-C4V3SOD123FSOD29.869172 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346672711152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.039000100.0000000.395170
subTotal0.039000100.0000000.395170
Lead FrameCopper alloyCopper (Cu)7440-50-82.80917296.86800028.464110
Iron (Fe)7439-89-60.0623502.1500000.631765
Phosphorus (P)7723-14-00.0009860.0340000.009991
Zinc (Zn)7440-66-60.0037120.1280000.037612
Pure metal layerSilver (Ag)7440-22-40.0237800.8200000.240952
subTotal2.900000100.00000029.384431
Mould CompoundFillerSilica fused60676-86-05.31648078.00000053.869565
PigmentCarbon black1333-86-40.0272640.4000000.276254
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.99513614.60000010.083278
Phenol Formaldehyde resin (generic)9003-35-40.4771207.0000004.834448
subTotal6.816000100.00000069.063545
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000050
Non hazardousProprietary0.0000610.0555000.000619
Tin solderTin (Sn)7440-31-50.10993499.9400001.113913
subTotal0.110000100.0000001.114582
WirePure metalCopper (Cu)7440-50-80.004172100.0000000.042273
subTotal0.004172100.0000000.042273
total9.869172100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.