Chemical content BZV49-C10

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZV49-C10SOT89MPT345.200634 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93360596011513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.07650085.0000000.169245
PolymerResin systemProprietary0.01350015.0000000.029867
subTotal0.090000100.0000000.199112
DieDoped siliconSilicon (Si)7440-21-30.270000100.0000000.597337
subTotal0.270000100.0000000.597337
Lead FrameCopper alloyCopper (Cu)7440-50-817.55140198.62000038.829989
Iron (Fe)7439-89-60.0231360.1300000.051185
Phosphorus (P)7723-14-00.0071190.0400000.015749
Pure metal layerSilver (Ag)7440-22-40.2153441.2100000.476417
subTotal17.797000100.00000039.373342
Mould CompoundActive agentNon hazardousProprietary0.1079200.4100000.238758
FillerSilica -amorphous-7631-86-90.0763340.2900000.168878
Silica fused60676-86-022.67640386.15000050.168329
HardenerPhenolic resinProprietary1.1292144.2900002.498226
PigmentCarbon black1333-86-40.0500120.1900000.110644
PolymerEpoxy resin systemProprietary2.2821178.6700005.048861
subTotal26.322000100.00000058.233696
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000070
Non hazardousProprietary0.0003930.0555000.000869
Tin solderTin (Sn)7440-31-50.70757599.9400001.565410
subTotal0.708000100.0000001.566350
WirePure metalCopper (Cu)7440-50-80.013634100.0000000.030162
subTotal0.013634100.0000000.030162
total45.200634100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.