Chemical content BZX38450-B43-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX38450-B43-QSOD323SOD24.471980 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346665041152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.039000100.0000000.872097
subTotal0.039000100.0000000.872097
Lead FrameCopper alloyCopper (Cu)7440-50-81.24225097.81500027.778534
Iron (Fe)7439-89-60.0255272.0100000.570821
Phosphorus (P)7723-14-00.0004060.0320000.009088
Zinc (Zn)7440-66-60.0014600.1150000.032659
Pure metal layerCopper (Cu)7440-50-80.0000640.0050000.001420
Silver (Ag)7440-22-40.0002920.0230000.006532
subTotal1.270000100.00000028.399054
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.977871
Triphenylphosphine603-35-00.0015250.0500000.034101
FillerSilica -amorphous-7631-86-92.19600072.00000049.105765
PigmentCarbon black1333-86-40.0015250.0500000.034101
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.00000010.230368
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.820245
subTotal3.050000100.00000068.202452
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000111
Non hazardousProprietary0.0000610.0555000.001365
Tin solderTin (Sn)7440-31-50.10993499.9400002.458285
subTotal0.110000100.0000002.459761
WireImpurityNon hazardousProprietary0.0000000.0100000.000007
Pure metalCopper (Cu)7440-50-80.00298099.9900000.066630
subTotal0.002980100.0000000.066637
total4.471980100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.