Chemical content IP4292CZ10-TBR

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
IP4292CZ10-TBRSOT1176-1XSON103.083000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406561511514126030 s124020 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.02250045.0000000.729809
PolymerAcrylic resinProprietary0.00750015.0000000.243270
Phenolic resinProprietary0.00750015.0000000.243270
Resin systemProprietary0.01250025.0000000.405449
subTotal0.050000100.0000001.621797
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000002.594875
subTotal0.080000100.0000002.594875
Lead FrameCopper alloyCopper (Cu)7440-50-80.89860594.59000029.147097
Magnesium (Mg)7439-95-40.0016150.1700000.052384
Nickel (Ni)7440-02-00.0410404.3200001.331171
Silicon (Si)7440-21-30.0067450.7100000.218780
Pure metal layerGold (Au)7440-57-50.0002850.0300000.009244
Nickel (Ni)7440-02-00.0010450.1100000.033896
Palladium (Pd)7440-05-30.0004750.0500000.015407
Silver (Ag)7440-22-40.0001900.0200000.006163
subTotal0.950000100.00000030.814142
Mould CompoundFillerSilica -amorphous-7631-86-90.1400007.0000004.541031
Silica fused60676-86-01.66000083.00000053.843659
PigmentCarbon black1333-86-40.0100000.5000000.324359
PolymerEpoxy resin systemProprietary0.1200006.0000003.892313
Phenolic resinProprietary0.0700003.5000002.270516
subTotal2.000000100.00000064.871878
WirePure metalGold (Au)7440-57-50.00247599.0000000.080279
Palladium (Pd)7440-05-30.0000251.0000000.000811
subTotal0.002500100.0000000.081090
total3.083000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.