Chemical content NGW30T60M3DF

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NGW30T60M3DFSOT429-2TO247-3L6057.503500 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346656591275NA30 sNA20 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.300000100.0000000.054478
subTotal3.300000100.0000000.054478
DieDoped siliconSilicon (Si)7440-21-37.000000100.0000000.115559
subTotal7.000000100.0000000.115559
DieDoped siliconSilicon (Si)7440-21-37.000000100.0000000.115559
subTotal7.000000100.0000000.115559
DieDoped siliconSilicon (Si)7440-21-37.000000100.0000000.115559
subTotal7.000000100.0000000.115559
Lead FrameCopper alloyCopper (Cu)7440-50-84034.59160499.87849066.604858
Iron (Fe)7439-89-62.8276500.0700000.046680
Phosphorus (P)7723-14-01.2118500.0300000.020006
ImpurityLead (Pb)7439-92-10.0609960.0015100.001007
Non hazardousProprietary0.0080790.0002000.000133
Pure metal layerNickel (Ni)7440-02-00.7998210.0198000.013204
subTotal4039.500000100.00000066.685888
Mould CompoundAdditiveNon hazardousProprietary57.8073003.0000000.954309
FillerSilica -amorphous-7631-86-9115.6146006.0000001.908618
Silica fused60676-86-01435.54795074.50000023.698673
Flame retardantNon hazardousProprietary115.6146006.0000001.908618
HardenerPhenolic resinProprietary115.6146006.0000001.908618
PigmentCarbon black1333-86-49.6345500.5000000.159051
PolymerEpoxy resin systemProprietary77.0764004.0000001.272412
subTotal1926.910000100.00000031.810299
Post-PlatingImpurityNon hazardousProprietary0.0029530.0100000.000049
Tin solderTin (Sn)7440-31-529.52704799.9900000.487446
subTotal29.530000100.0000000.487495
Solder WireLead alloyLead (Pb)7439-92-134.31450093.5000000.566479
Silver (Ag)7440-22-40.5505001.5000000.009088
Tin (Sn)7440-31-51.8350005.0000000.030293
subTotal36.700000100.0000000.605860
WireImpurityCopper (Cu)7440-50-80.0000000.0010000.000000
Iron (Fe)7439-89-60.0000000.0010000.000000
Magnesium (Mg)7439-95-40.0000000.0010000.000000
Nickel (Ni)7440-02-00.0000020.0060000.000000
Silicon (Si)7440-21-30.0000000.0010000.000000
Pure metalAluminium (Al)7429-90-50.03314499.9900000.000547
subTotal0.033147100.0000000.000547
WireImpurityCopper (Cu)7440-50-80.0000050.0010000.000000
Iron (Fe)7439-89-60.0000050.0010000.000000
Magnesium (Mg)7439-95-40.0000050.0010000.000000
Nickel (Ni)7440-02-00.0000320.0060000.000001
Silicon (Si)7440-21-30.0000050.0010000.000000
Pure metalAluminium (Al)7429-90-50.53030499.9900000.008754
subTotal0.530357100.0000000.008755
total6057.503500100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.