Chemical content NHUMB10

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NHUMB10SOT363SC-885.476270 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934661423135112601235
934661423115112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.108000100.0000001.972145
subTotal0.108000100.0000001.972145
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034020
Carbon (C)7440-44-00.0008280.0400000.015120
Chromium (Cr)7440-47-30.0043470.2100000.079379
Cobalt (Co)7440-48-40.0089010.4300000.162538
Iron (Fe)7439-89-60.98118047.40000017.916940
Manganese (Mn)7439-96-50.0175950.8500000.321295
Nickel (Ni)7440-02-00.73919735.71000013.498184
Phosphorus (P)7723-14-00.0004140.0200000.007560
Silicon (Si)7440-21-30.0053820.2600000.098279
Sulphur (S)7704-34-90.0004140.0200000.007560
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.955508
Silver (Ag)7440-22-40.0385021.8600000.703070
subTotal2.070000100.00000037.799451
Mould CompoundFillerSilica fused60676-86-02.19292075.10000040.044045
PigmentCarbon black1333-86-40.0087600.3000000.159963
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.51100017.5000009.331169
Phenol Formaldehyde resin (generic)9003-35-40.2073207.1000003.785789
subTotal2.920000100.00000053.320965
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000203
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000338
Tin solderTin (Sn)7440-31-50.36996399.9900006.755748
subTotal0.370000100.0000006.756424
WirePure metalCopper (Cu)7440-50-80.008270100.0000000.151006
subTotal0.008270100.0000000.151006
total5.476270100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.