Chemical content NPIC6C596AD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NPIC6C596ADSOT109-1SO16144.511284 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93530240811810126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0110001.0000000.007612
FillerSilver (Ag)7440-22-40.82500075.0000000.570890
PolymerAcrylic resinProprietary0.0660006.0000000.045671
Resin systemProprietary0.19800018.0000000.137014
subTotal1.100000100.0000000.761186
DieDoped siliconSilicon (Si)7440-21-30.913762100.0000000.632312
subTotal0.913762100.0000000.632312
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-850.68440097.47000035.072970
Iron (Fe)7439-89-61.2480002.4000000.863600
Phosphorus (P)7723-14-00.0156000.0300000.010795
Zinc (Zn)7440-66-60.0520000.1000000.035983
subTotal52.000000100.00000035.983349
Mould CompoundFillerSilica -amorphous-7631-86-90.5400000.6000000.373673
Silica fused60676-86-070.49700078.33000048.783042
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.4900006.1000003.799011
PigmentCarbon black1333-86-40.1800000.2000000.124558
PolymerEpoxy resin systemProprietary7.9758008.8620005.519154
Phenolic resinProprietary5.3172005.9080003.679436
subTotal90.000000100.00000062.278874
Pre-PlatingPure metal layerGold (Au)7440-57-50.0020001.0000000.001384
Nickel (Ni)7440-02-00.19400097.0000000.134246
Palladium (Pd)7440-05-30.0040002.0000000.002768
subTotal0.200000100.0000000.138397
WirePure metalGold (Au)7440-57-50.29454799.0000000.203823
Palladium (Pd)7440-05-30.0029751.0000000.002059
subTotal0.297522100.0000000.205882
total144.511284100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.