Chemical content NX138AKS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NX138AKSSOT363SC-885.453410 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340701551352126030 s123520 s3
9340701551154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.466972
subTotal0.080000100.0000001.466972
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0018630.0900000.034162
Carbon (C)7440-44-00.0008280.0400000.015183
Chromium (Cr)7440-47-30.0043470.2100000.079712
Cobalt (Co)7440-48-40.0089010.4300000.163219
Iron (Fe)7439-89-60.98118047.40000017.992045
Manganese (Mn)7439-96-50.0175950.8500000.322642
Nickel (Ni)7440-02-00.73919735.71000013.554767
Phosphorus (P)7723-14-00.0004140.0200000.007592
Silicon (Si)7440-21-30.0053820.2600000.098691
Sulphur (S)7704-34-90.0004140.0200000.007592
Pure metal layerCopper (Cu)7440-50-80.27137713.1100004.976281
Silver (Ag)7440-22-40.0385021.8600000.706017
subTotal2.070000100.00000037.957902
Mould CompoundAdditiveNon hazardousProprietary0.0846802.9000001.552790
Triphenylphosphine603-35-00.0014600.0500000.026772
FillerSilica -amorphous-7631-86-92.10240072.00000038.552025
PigmentCarbon black1333-86-40.0014600.0500000.026772
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.43800015.0000008.031672
Phenol Formaldehyde resin (generic)9003-35-40.29200010.0000005.354448
subTotal2.920000100.00000053.544480
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000204
Bismuth (Bi)7440-69-90.0000040.0010000.000068
Copper (Cu)7440-50-80.0000040.0010000.000068
Lead (Pb)7439-92-10.0000180.0050000.000339
Tin solderTin (Sn)7440-31-50.36996399.9900006.784067
subTotal0.370000100.0000006.784746
WirePure metalCopper (Cu)7440-50-80.013410100.0000000.245901
subTotal0.013410100.0000000.245901
total5.453410100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.