Chemical content NZX6V8A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NZX6V8ASOD27ALF2109.667000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406203713311126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.01527050.9000000.013924
Silver alloySilver (Ag)7440-22-40.01473049.1000000.013432
subTotal0.030000100.0000000.027356
DumetIron-nickel alloyCarbon (C)7440-44-00.0127500.1500000.011626
Cobalt (Co)7440-48-40.0425000.5000000.038754
Copper (Cu)7440-50-81.95500023.0000001.782669
Dicopper Oxide (Cu2O)1317-39-10.0850001.0000000.077507
Iron (Fe)7439-89-63.46885040.8100003.163075
Manganese (Mn)7439-96-50.1020001.2000000.093009
Nickel (Ni)7440-02-02.80500033.0000002.557743
Phosphorus (P)7723-14-00.0017000.0200000.001550
Silicon (Si)7440-21-30.0255000.3000000.023252
Sulphur (S)7704-34-90.0017000.0200000.001550
subTotal8.500000100.0000007.750736
Glass TubeLead borosilicate glassAntimony Trioxide (Sb2O3)1309-64-40.0164500.0700000.015000
Boric Anhydride (B2O3)1303-86-20.7050003.0000000.642855
Lead Oxide (PbO)1317-36-814.28800060.80000013.028532
Potassium Oxide (K2O)12136-45-70.8765503.7300000.799283
Silicon Dioxide (SiO2)14808-60-77.61400032.4000006.942836
subTotal23.500000100.00000021.428506
LeadsPure metalCopper (Cu)7440-50-811.25000015.00000010.258327
Iron (Fe)7439-89-663.75000085.00000058.130522
subTotal75.000000100.00000068.388850
Marking InkInkCarbon black1333-86-40.00235021.3600000.002142
Non hazardousProprietary0.00768969.9000000.007011
Phenol108-95-20.0009618.7400000.000877
subTotal0.011000100.0000000.010030
Post-PlatingImpurityAntimony (Sb)7440-36-00.0001580.0060000.000144
Bismuth (Bi)7440-69-90.0001310.0050000.000120
Lead (Pb)7439-92-10.0001050.0040000.000096
Pure metal layerTin (Sn)7440-31-52.62560699.9850002.394162
subTotal2.626000100.0000002.394522
total109.667000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.