Chemical content PBHV8115X

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBHV8115XSOT89MPT345.134192 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406142111511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.28475085.0000000.630896
PolymerResin systemProprietary0.05025015.0000000.111335
subTotal0.335000100.0000000.742231
DieDoped siliconSilicon (Si)7440-21-30.440000100.0000000.974871
subTotal0.440000100.0000000.974871
Lead FrameCopper alloyCopper (Cu)7440-50-817.37587499.41000038.498250
Iron (Fe)7439-89-60.0262180.1500000.058090
Phosphorus (P)7723-14-00.0069920.0400000.015491
Pure metal layerSilver (Ag)7440-22-40.0699160.4000000.154907
subTotal17.479000100.00000038.726737
Mould CompoundFillerSilica -amorphous-7631-86-92.0874087.9800004.624894
Silica fused60676-86-020.95046580.09200046.418169
PigmentCarbon black1333-86-40.2427460.9280000.537832
PolymerEpoxy resin systemProprietary2.2103518.4500004.897287
Phenolic resinProprietary0.6670292.5500001.477880
subTotal26.158000100.00000057.956061
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000071
Non hazardousProprietary0.0003930.0555000.000871
Tin solderTin (Sn)7440-31-50.70757599.9400001.567714
subTotal0.708000100.0000001.568656
WirePure metalCopper (Cu)7440-50-80.014192100.0000000.031445
subTotal0.014192100.0000000.031445
total45.134192100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.