Chemical content PBSS304PX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS304PXSOT89MPT345.934375 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405901711513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.28475085.0000000.619906
PolymerResin systemProprietary0.05025015.0000000.109395
subTotal0.335000100.0000000.729301
DieDoped siliconSilicon (Si)7440-21-31.270000100.0000002.764814
subTotal1.270000100.0000002.764814
Lead FrameCopper alloyCopper (Cu)7440-50-817.37587499.41000037.827605
Iron (Fe)7439-89-60.0262180.1500000.057078
Phosphorus (P)7723-14-00.0069920.0400000.015221
Pure metal layerSilver (Ag)7440-22-40.0699160.4000000.152208
subTotal17.479000100.00000038.052112
Mould CompoundActive agentNon hazardousProprietary0.1067070.4100000.232302
FillerSilica -amorphous-7631-86-90.0754750.2900000.164311
Silica fused60676-86-022.42139986.15000048.811808
HardenerPhenolic resinProprietary1.1165154.2900002.430675
PigmentCarbon black1333-86-40.0494490.1900000.107652
PolymerEpoxy resin systemProprietary2.2564548.6700004.912343
subTotal26.026000100.00000056.659092
Post-PlatingImpurityLead (Pb)7439-92-10.0000320.0045000.000069
Non hazardousProprietary0.0003930.0555000.000855
Tin solderTin (Sn)7440-31-50.70757599.9400001.540405
subTotal0.708000100.0000001.541329
WireImpurityNon hazardousProprietary0.0000120.0100000.000025
Pure metalCopper (Cu)7440-50-80.11636399.9900000.253325
subTotal0.116375100.0000000.253351
total45.934375100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.