Chemical content PMBT3906-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBT3906-QSOT23TO-236AB7.680338 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659762151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.060000100.0000000.781216
subTotal0.060000100.0000000.781216
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029870
Carbon (C)7440-44-00.0010200.0400000.013275
Chromium (Cr)7440-47-30.0056080.2200000.073015
Cobalt (Co)7440-48-40.0109610.4300000.142711
Iron (Fe)7439-89-61.22301047.98000015.923911
Manganese (Mn)7439-96-50.0219210.8600000.285422
Nickel (Ni)7440-02-00.92120936.14000011.994376
Phosphorus (P)7723-14-00.0005100.0200000.006638
Silicon (Si)7440-21-30.0066270.2600000.086290
Sulphur (S)7704-34-90.0005100.0200000.006638
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.773549
Silver (Ag)7440-22-40.0655092.5700000.852948
subTotal2.549000100.00000033.188644
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.842250
Triphenylphosphine603-35-00.0024400.0500000.031763
FillerSilica -amorphous-7631-86-93.51288072.00000045.738612
PigmentCarbon black1333-86-40.0024400.0500000.031763
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.528878
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.352585
subTotal4.879000100.00000063.525850
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001337
Tin solderTin (Sn)7440-31-50.18488999.9400002.407303
subTotal0.185000100.0000002.408748
WirePure metalCopper (Cu)7440-50-80.007338100.0000000.095546
subTotal0.007338100.0000000.095546
total7.680338100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.