Chemical content PMBT4401

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBT4401SOT23TO-236AB7.677338 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9338218101858126030 s123520 s3
9338218102357126030 s123520 s3
93382181021513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.057000100.0000000.742445
subTotal0.057000100.0000000.742445
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029881
Carbon (C)7440-44-00.0010200.0400000.013281
Chromium (Cr)7440-47-30.0056080.2200000.073044
Cobalt (Co)7440-48-40.0109610.4300000.142767
Iron (Fe)7439-89-61.22301047.98000015.930134
Manganese (Mn)7439-96-50.0219210.8600000.285534
Nickel (Ni)7440-02-00.92120936.14000011.999063
Phosphorus (P)7723-14-00.0005100.0200000.006640
Silicon (Si)7440-21-30.0066270.2600000.086324
Sulphur (S)7704-34-90.0005100.0200000.006640
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.775023
Silver (Ag)7440-22-40.0655092.5700000.853281
subTotal2.549000100.00000033.201612
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.842970
Triphenylphosphine603-35-00.0024400.0500000.031775
FillerSilica -amorphous-7631-86-93.51288072.00000045.756485
PigmentCarbon black1333-86-40.0024400.0500000.031775
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.532601
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.355067
subTotal4.879000100.00000063.550673
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000120
Tin solderTin (Sn)7440-31-50.18498299.9900002.409448
subTotal0.185000100.0000002.409689
WirePure metalCopper (Cu)7440-50-80.007338100.0000000.095583
subTotal0.007338100.0000000.095583
total7.677338100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.