Chemical content PMBTA06-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMBTA06-QSOT23TO-236AB7.700413 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
934663553215212601235
934663553235212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.080000100.0000001.038905
subTotal0.080000100.0000001.038905
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029792
Carbon (C)7440-44-00.0010200.0400000.013241
Chromium (Cr)7440-47-30.0056080.2200000.072825
Cobalt (Co)7440-48-40.0109610.4300000.142339
Iron (Fe)7439-89-61.22301047.98000015.882397
Manganese (Mn)7439-96-50.0219210.8600000.284678
Nickel (Ni)7440-02-00.92120936.14000011.963106
Phosphorus (P)7723-14-00.0005100.0200000.006620
Silicon (Si)7440-21-30.0066270.2600000.086066
Sulphur (S)7704-34-90.0005100.0200000.006620
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.763711
Silver (Ag)7440-22-40.0655092.5700000.850725
subTotal2.549000100.00000033.102121
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.837447
Triphenylphosphine603-35-00.0024400.0500000.031680
FillerSilica -amorphous-7631-86-93.51288072.00000045.619371
PigmentCarbon black1333-86-40.0024400.0500000.031680
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.504036
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.336024
subTotal4.879000100.00000063.360238
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000108
Non hazardousProprietary0.0001030.0555000.001333
Tin solderTin (Sn)7440-31-50.18488999.9400002.401027
subTotal0.185000100.0000002.402469
WirePure metalCopper (Cu)7440-50-80.007413100.0000000.096264
subTotal0.007413100.0000000.096264
total7.700413100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.