Chemical content PMP5501V

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMP5501VSOT666SOT62.797687 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406001111511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.088000100.0000003.145456
subTotal0.088000100.0000003.145456
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0009280.0800000.033170
Carbon (C)7440-44-00.0004640.0400000.016585
Chromium (Cr)7440-47-30.0024360.2100000.087072
Cobalt (Co)7440-48-40.0048720.4200000.174144
Iron (Fe)7439-89-60.54172046.70000019.363138
Manganese (Mn)7439-96-50.0097440.8400000.348288
Nickel (Ni)7440-02-00.40808835.18000014.586621
Phosphorus (P)7723-14-00.0002320.0200000.008293
Silicon (Si)7440-21-30.0029000.2500000.103657
Sulphur (S)7704-34-90.0002320.0200000.008293
Pure metal layerCopper (Cu)7440-50-80.14975612.9100005.352850
Silver (Ag)7440-22-40.0386283.3300001.380712
subTotal1.160000100.00000041.462823
Mould CompoundFillerSilica fused60676-86-01.04262171.00000037.267243
PigmentCarbon black1333-86-40.0044050.3000000.157467
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.28929119.70000010.340348
Phenolic resinProprietary0.1321639.0000004.724017
subTotal1.468480100.00000052.489074
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000020.0030000.000068
Bismuth (Bi)7440-69-90.0000010.0010000.000023
Copper (Cu)7440-50-80.0000010.0010000.000023
Lead (Pb)7439-92-10.0000030.0050000.000114
Tin solderTin (Sn)7440-31-50.06369499.9900002.276653
subTotal0.063700100.0000002.276881
WireImpurityNon hazardousProprietary0.0000020.0100000.000063
Pure metalGold (Au)7440-57-50.01750599.9900000.625704
subTotal0.017507100.0000000.625767
total2.797687100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.