Chemical content PMV40UN2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMV40UN2SOT23TO-236AB8.929344 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340684932154126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.344930
PolymerResin systemProprietary0.00920023.0000000.103031
subTotal0.040000100.0000000.447961
DieDoped siliconSilicon (Si)7440-21-30.160000100.0000001.791845
subTotal0.160000100.0000001.791845
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000034.682021
Iron (Fe)7439-89-60.0829082.5200000.928489
Lead (Pb)7439-92-10.0009870.0300000.011053
Phosphorus (P)7723-14-00.0049350.1500000.055267
Zinc (Zn)7440-66-60.0062510.1900000.070005
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.097975
subTotal3.290000100.00000036.844812
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.232794
FillerSilica -amorphous-7631-86-90.0147030.2900000.164659
Silica fused60676-86-04.36780586.15000048.915183
HardenerPhenolic resinProprietary0.2175034.2900002.435823
PigmentCarbon black1333-86-40.0096330.1900000.107880
PolymerEpoxy resin systemProprietary0.4395698.6700004.922747
subTotal5.070000100.00000056.779087
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000176
Non hazardousProprietary0.0001940.0555000.002175
Tin solderTin (Sn)7440-31-50.34979099.9400003.917309
subTotal0.350000100.0000003.919661
WireImpurityNon hazardousProprietary0.0000020.0100000.000022
Pure metalCopper (Cu)7440-50-80.01934399.9900000.216618
subTotal0.019344100.0000000.216639
total8.929344100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.