Chemical content PMV48XPA2

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMV48XPA2SOT23TO-236AB9.003050 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346613382155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03080077.0000000.342106
PolymerResin systemProprietary0.00920023.0000000.102188
subTotal0.040000100.0000000.444294
DieDoped siliconSilicon (Si)7440-21-30.196000100.0000002.177040
subTotal0.196000100.0000002.177040
Lead FrameCopper alloyCopper (Cu)7440-50-83.09687794.13000034.398087
Iron (Fe)7439-89-60.0829082.5200000.920888
Lead (Pb)7439-92-10.0009870.0300000.010963
Phosphorus (P)7723-14-00.0049350.1500000.054815
Zinc (Zn)7440-66-60.0062510.1900000.069432
Pure metal layerSilver (Ag)7440-22-40.0980422.9800001.088987
subTotal3.290000100.00000036.543171
Mould CompoundAdditiveNon hazardousProprietary0.0207870.4100000.230888
FillerSilica -amorphous-7631-86-90.0147030.2900000.163311
Silica fused60676-86-04.36780586.15000048.514726
HardenerPhenolic resinProprietary0.2175034.2900002.415881
PigmentCarbon black1333-86-40.0096330.1900000.106997
PolymerEpoxy resin systemProprietary0.4395698.6700004.882445
subTotal5.070000100.00000056.314249
Post-PlatingImpurityLead (Pb)7439-92-10.0000160.0045000.000175
Non hazardousProprietary0.0001940.0555000.002158
Tin solderTin (Sn)7440-31-50.34979099.9400003.885239
subTotal0.350000100.0000003.887571
WireImpurityNon hazardousProprietary0.0000060.0100000.000063
Pure metalCopper (Cu)7440-50-80.05704499.9900000.633611
subTotal0.057050100.0000000.633674
total9.003050100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.