Chemical content PNE20080EPE-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNE20080EPE-QSOT1289BCFP1573.382000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346629481394126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.772000100.0000002.414761
subTotal1.772000100.0000002.414761
ClipCopper alloyCopper (Cu)7440-50-87.34601699.81000010.010651
Iron (Fe)7439-89-60.0110400.1500000.015045
Phosphorus (P)7723-14-00.0029440.0400000.004012
subTotal7.360000100.00000010.029708
Lead FrameCopper alloyCopper (Cu)7440-50-834.42174299.86000046.907609
Iron (Fe)7439-89-60.0344700.1000000.046973
Phosphorus (P)7723-14-00.0137880.0400000.018789
subTotal34.470000100.00000046.973372
Mould CompoundFillerSilica -amorphous-7631-86-92.06600010.0000002.815404
Silica fused60676-86-015.49500075.00000021.115532
PigmentCarbon black1333-86-40.0619800.3000000.084462
PolymerEpoxy resin systemProprietary1.5908207.7000002.167861
Phenolic resinProprietary1.4462007.0000001.970783
subTotal20.660000100.00000028.154043
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000030.0030000.000004
Bismuth (Bi)7440-69-90.0000010.0010000.000001
Copper (Cu)7440-50-80.0000010.0010000.000001
Lead (Pb)7439-92-10.0000040.0050000.000006
Tin solderTin (Sn)7440-31-50.08999199.9900000.122634
subTotal0.090000100.0000000.122646
Solder PasteLead alloyLead (Pb)7439-92-18.62365095.50000011.751724
Silver (Ag)7440-22-40.2257502.5000000.307637
Tin (Sn)7440-31-50.1806002.0000000.246109
subTotal9.030000100.00000012.305470
total73.382000100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.