Chemical content PNU650150AEJ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PNU650150AEJSOT8018TO263-2L1527.938518 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346659981183126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.060000100.0000000.134822
subTotal2.060000100.0000000.134822
subTotal0.000100100.0000000.000000
Lead FrameCopper alloyCopper (Cu)7440-50-8872.26312499.85840057.087580
Iron (Fe)7439-89-60.6114500.0700000.040018
Phosphorus (P)7723-14-00.2183750.0250000.014292
ImpurityLead (Pb)7439-92-10.0139760.0016000.000915
Nickel alloyNickel (Ni)7440-02-00.0873500.0100000.005717
Phosphorus (P)7723-14-00.1310250.0150000.008575
Pure metal layerNickel (Ni)7440-02-00.1747000.0200000.011434
subTotal873.500000100.00000057.168531
Mould CompoundFillerSilica -amorphous-7631-86-994.64700015.0000006.194425
Silica fused60676-86-0473.23500075.00000030.972123
PigmentCarbon black1333-86-43.1549000.5000000.206481
PolymerEpoxy resin systemProprietary47.3235007.5000003.097212
Phenolic resinProprietary12.6196002.0000000.825923
subTotal630.980000100.00000041.296164
Post-PlatingImpurityNon hazardousProprietary0.0008680.0100000.000057
Tin solderTin (Sn)7440-31-58.67913299.9900000.568029
subTotal8.680000100.0000000.568086
Solder WireLead alloyLead (Pb)7439-92-19.06015093.5000000.592966
Silver (Ag)7440-22-40.1453501.5000000.009513
Tin (Sn)7440-31-50.4845005.0000000.031709
subTotal9.690000100.0000000.634188
WireImpurityCopper (Cu)7440-50-80.0000300.0010000.000002
Iron (Fe)7439-89-60.0000300.0010000.000002
Magnesium (Mg)7439-95-40.0000300.0010000.000002
Nickel (Ni)7440-02-00.0001820.0060000.000012
Silicon (Si)7440-21-30.0000300.0010000.000002
Pure metalAluminium (Al)7429-90-53.02811599.9900000.198183
subTotal3.028418100.0000000.198203
total1527.938518100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.