Chemical content PSC1665J

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSC1665JSOT8018TO263-2L1514.459439 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346629611183126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon Carbide (SiC)409-21-20.830000100.0000000.054805
subTotal0.830000100.0000000.054805
subTotal0.000010100.0000000.000000
Lead FrameCopper alloyCopper (Cu)7440-50-8872.26312499.85840057.595674
Iron (Fe)7439-89-60.6114500.0700000.040374
Phosphorus (P)7723-14-00.2183750.0250000.014419
ImpurityLead (Pb)7439-92-10.0139760.0016000.000923
Nickel alloyNickel (Ni)7440-02-00.0873500.0100000.005768
Phosphorus (P)7723-14-00.1310250.0150000.008652
Pure metal layerNickel (Ni)7440-02-00.1747000.0200000.011535
subTotal873.500000100.00000057.677345
Mould CompoundFillerSilica -amorphous-7631-86-993.14700015.0000006.150511
Silica fused60676-86-0465.73500075.00000030.752557
PigmentCarbon black1333-86-43.1049000.5000000.205017
PolymerEpoxy resin systemProprietary46.5735007.5000003.075256
Phenolic resinProprietary12.4196002.0000000.820068
subTotal620.980000100.00000041.003409
Post-PlatingImpurityNon hazardousProprietary0.0009120.0100000.000060
Tin solderTin (Sn)7440-31-59.11908899.9900000.602135
subTotal9.120000100.0000000.602195
Solder WireLead alloyLead (Pb)7439-92-18.52720088.0000000.563052
Silver (Ag)7440-22-40.1938002.0000000.012797
Tin (Sn)7440-31-50.96900010.0000000.063983
subTotal9.690000100.0000000.639832
WireImpurityCopper (Cu)7440-50-80.0000030.0010000.000000
Iron (Fe)7439-89-60.0000030.0010000.000000
Magnesium (Mg)7439-95-40.0000030.0010000.000000
Nickel (Ni)7440-02-00.0000200.0060000.000001
Silicon (Si)7440-21-30.0000030.0010000.000000
Pure metalAluminium (Al)7429-90-50.33939599.9900000.022410
subTotal0.339429100.0000000.022413
total1514.459439100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.