Chemical content PSMN1R0-25YLD

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN1R0-25YLDSOT669LFPAK85.510000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340699081151126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-33.300000100.0000003.859198
subTotal3.300000100.0000003.859198
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676205.839529
Iron (Fe)7439-89-60.0049960.0999100.005842
Phosphorus (P)7723-14-00.0016240.0324700.001899
subTotal5.000000100.0000005.847269
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000044.249761
Iron (Fe)7439-89-60.0568650.1500000.066501
Phosphorus (P)7723-14-00.0151640.0400000.017734
subTotal37.910000100.00000044.333996
Mould CompoundFillerSilica fused60676-86-013.74330061.00000016.072155
Flame retardantZinc Borate138265-88-02.25300010.0000002.634780
PigmentCarbon black1333-86-40.0675900.3000000.079043
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.190516
Phenolic resinProprietary2.0277009.0000002.371302
subTotal22.530000100.00000026.347796
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000450
Tin alloyTin (Sn)7440-31-53.84961599.9900004.501947
subTotal3.850000100.0000004.502397
Solder PasteLead alloyLead (Pb)7439-92-15.51300092.5000006.447199
Silver (Ag)7440-22-40.1490002.5000000.174249
Tin (Sn)7440-31-50.2980005.0000000.348497
subTotal5.960000100.0000006.969945
Solder PasteImpurityAntimony (Sb)7440-36-00.0020880.0300000.002442
Lead alloyLead (Pb)7439-92-16.43591292.4700007.526502
Silver (Ag)7440-22-40.1740002.5000000.203485
Tin (Sn)7440-31-50.3480005.0000000.406970
subTotal6.960000100.0000008.139399
total85.510000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.