Chemical content PSMN2R0-40YLB

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN2R0-40YLBSOT669LFPAK78.011000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346658921152126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-32.796000100.0000003.584110
subTotal2.796000100.0000003.584110
ClipCopper alloyCopper (Cu)7440-50-84.99338199.8676206.400868
Iron (Fe)7439-89-60.0049960.0999100.006404
Phosphorus (P)7723-14-00.0016240.0324700.002081
subTotal5.000000100.0000006.409353
Lead FrameCopper alloyCopper (Cu)7440-50-837.83797199.81000048.503379
Iron (Fe)7439-89-60.0568650.1500000.072894
Phosphorus (P)7723-14-00.0151640.0400000.019438
subTotal37.910000100.00000048.595711
Mould CompoundFillerSilica fused60676-86-013.74330061.00000017.617131
Flame retardantZinc Borate138265-88-02.25300010.0000002.888054
PigmentCarbon black1333-86-40.0675900.3000000.086642
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-24.43841019.7000005.689467
Phenolic resinProprietary2.0277009.0000002.599249
subTotal22.530000100.00000028.880542
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.000494
Tin alloyTin (Sn)7440-31-53.84961599.9900004.934708
subTotal3.850000100.0000004.935201
Solder PasteLead alloyLead (Pb)7439-92-15.48062592.5000007.025452
Silver (Ag)7440-22-40.1481252.5000000.189877
Tin (Sn)7440-31-50.2962505.0000000.379754
subTotal5.925000100.0000007.595083
total78.011000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.