Chemical content PSMN7R0-30MLC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PSMN7R0-30MLCSOT1210mLFPAK36.300000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340669391155126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.840000100.0000002.314050
subTotal0.840000100.0000002.314050
ClipCopper alloyCopper (Cu)7440-50-85.68860099.80000015.671074
Iron (Fe)7439-89-60.0085500.1500000.023554
Phosphorus (P)7723-14-00.0028500.0500000.007851
subTotal5.700000100.00000015.702479
Lead FrameCopper alloyCopper (Cu)7440-50-813.87220099.80000038.215427
Iron (Fe)7439-89-60.0208500.1500000.057438
Phosphorus (P)7723-14-00.0069500.0500000.019146
subTotal13.900000100.00000038.292011
Mould CompoundFillerSilica fused60676-86-06.05630071.00000016.684022
PigmentCarbon black1333-86-40.0255900.3000000.070496
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.68041019.7000004.629229
Phenolic resinProprietary0.7677009.0000002.114876
subTotal8.530000100.00000023.498623
Post-PlatingImpurityNon hazardousProprietary0.0003850.0100000.001061
Tin alloyTin (Sn)7440-31-53.84961599.99000010.605000
subTotal3.850000100.00000010.606061
Solder PasteLead alloyLead (Pb)7439-92-13.17275092.5000008.740358
Silver (Ag)7440-22-40.0857502.5000000.236226
Tin (Sn)7440-31-50.1715005.0000000.472452
subTotal3.430000100.0000009.449036
total36.300000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.