Chemical content PTVS12VU1UPA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS12VU1UPASOT1061HUSON38.067505 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340680811475126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.08800080.0000001.090796
PolymerAcrylic resinProprietary0.02200020.0000000.272699
subTotal0.110000100.0000001.363495
DieDoped siliconSilicon (Si)7440-21-30.680000100.0000008.428876
subTotal0.680000100.0000008.428876
Lead FrameCopper alloyCopper (Cu)7440-50-82.64136894.20000032.740829
Magnesium (Mg)7439-95-40.0084120.3000000.104270
Nickel (Ni)7440-02-00.0981403.5000001.216485
Silicon (Si)7440-21-30.0243950.8700000.302383
Pure metal layerGold (Au)7440-57-50.0011220.0400000.013903
Nickel (Ni)7440-02-00.0280401.0000000.347567
Palladium (Pd)7440-05-30.0025240.0900000.031281
subTotal2.804000100.00000034.756718
Mould CompoundAdditiveNon hazardousProprietary0.0174660.4100000.216498
FillerSilica -amorphous-7631-86-90.0123540.2900000.153133
Silica fused60676-86-03.66999086.15000045.491016
HardenerPhenolic resinProprietary0.1827544.2900002.265310
PigmentCarbon black1333-86-40.0080940.1900000.100328
PolymerEpoxy resin systemProprietary0.3693428.6700004.578144
subTotal4.260000100.00000052.804430
Post-PlatingImpurityLead (Pb)7439-92-10.0000080.0045000.000095
Non hazardousProprietary0.0000940.0555000.001170
Tin solderTin (Sn)7440-31-50.16989899.9400002.105955
subTotal0.170000100.0000002.107219
WireImpurityNon hazardousProprietary0.0000040.0100000.000054
Pure metalCopper (Cu)7440-50-80.04350199.9900000.539213
subTotal0.043505100.0000000.539267
total8.067505100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.