Chemical content PTVS90VP1BPL

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PTVS90VP1BPLSOD128FL-1CFP5-FL40.840000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346678541183126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-36.840000100.00000016.748286
subTotal6.840000100.00000016.748286
ClipCopper alloyCopper (Cu)7440-50-83.01426299.8100007.380661
Iron (Fe)7439-89-60.0045300.1500000.011092
Phosphorus (P)7723-14-00.0012080.0400000.002958
subTotal3.020000100.0000007.394711
Lead FrameCopper alloyCopper (Cu)7440-50-810.64972799.81000026.076707
Iron (Fe)7439-89-60.0160050.1500000.039190
Phosphorus (P)7723-14-00.0042680.0400000.010451
subTotal10.670000100.00000026.126347
Mould CompoundFillerSilica fused60676-86-016.68880090.70000040.863859
PigmentCarbon black1333-86-40.1104000.6000000.270323
PolymerEpoxy resin systemProprietary0.9568005.2000002.342801
Phenol Formaldehyde resin (generic)9003-35-40.6440003.5000001.576885
subTotal18.400000100.00000045.053869
Post-PlatingImpurityAluminium (Al)7429-90-50.0000020.0010000.000005
Antimony (Sb)7440-36-00.0000190.0096000.000047
Arsenic (As)7440-38-20.0000050.0025000.000012
Bismuth (Bi)7440-69-90.0000300.0150000.000073
Cadmium (Cd)7440-43-90.0000010.0005000.000002
Copper (Cu)7440-50-80.0000160.0080000.000039
Iron (Fe)7439-89-60.0000140.0070000.000034
Lead (Pb)7439-92-10.0000050.0025000.000012
Zinc (Zn)7440-66-60.0000020.0010000.000005
Tin alloyTin (Sn)7440-31-50.19990699.9529000.489485
subTotal0.200000100.0000000.489716
Solder PasteLead alloyLead (Pb)7439-92-11.58175092.5000003.873041
Silver (Ag)7440-22-40.0427502.5000000.104677
Tin (Sn)7440-31-50.0855005.0000000.209354
subTotal1.710000100.0000004.187071
total40.840000100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.