Chemical content PZU3.0B1A

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU3.0B1ASOD323SOD24.14790 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93406246811512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.05000100.000001.20543
subTotal0.05000100.000001.20543
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.32838
Iron (Fe)7439-89-60.032642.550000.78690
Lead (Pb)7439-92-10.000380.030000.00926
Phosphorus (P)7723-14-00.001920.150000.04629
Zinc (Zn)7440-66-60.002560.200000.06172
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62644
subTotal1.28000100.0000030.85899
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.54829
PigmentCarbon black1333-86-40.008040.300000.19393
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.31285
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.58978
subTotal2.68140100.0000064.64485
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00014
Non hazardousProprietary0.000070.055500.00178
Tin solderTin (Sn)7440-31-50.1332599.940003.21257
subTotal0.13333100.000003.21449
WirePure metalCopper (Cu)7440-50-80.00317100.000000.07633
subTotal0.00317100.000000.07633
total4.14790100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.