Chemical content PZU5.6B1

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PZU5.6B1SOD323FSOD323F3.78317 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405979311515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.05000100.000001.32164
subTotal0.05000100.000001.32164
Lead FrameCopper alloyCopper (Cu)7440-50-81.4745297.6500038.97565
Iron (Fe)7439-89-60.031862.110000.84218
Phosphorus (P)7723-14-00.000450.030000.01197
Zinc (Zn)7440-66-60.001960.130000.05189
Pure metal layerSilver (Ag)7440-22-40.001210.080000.03193
subTotal1.51000100.0000039.91362
Mould CompoundFillerSilica fused60676-86-01.6071475.1000042.48131
PigmentCarbon black1333-86-40.006420.300000.16970
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.3745017.500009.89911
Phenol Formaldehyde resin (generic)9003-35-40.151947.100004.01621
subTotal2.14000100.0000056.56633
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00010
Non hazardousProprietary0.000040.055500.00117
Tin solderTin (Sn)7440-31-50.0799599.940002.11336
subTotal0.08000100.000002.11463
WirePure metalCopper (Cu)7440-50-80.00317100.000000.08369
subTotal0.00317100.000000.08369
total3.78317100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.