Chemical content RB751V45

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
RB751V45SOD323SOD24.463241 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346678631152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000000.672157
subTotal0.030000100.0000000.672157
Lead FrameCopper alloyCopper (Cu)7440-50-81.24225097.81500027.832925
Iron (Fe)7439-89-60.0255272.0100000.571939
Phosphorus (P)7723-14-00.0004060.0320000.009105
Zinc (Zn)7440-66-60.0014600.1150000.032723
Pure metal layerCopper (Cu)7440-50-80.0000640.0050000.001423
Silver (Ag)7440-22-40.0002920.0230000.006545
subTotal1.270000100.00000028.454659
Mould CompoundAdditiveNon hazardousProprietary0.0884502.9000001.981744
Triphenylphosphine603-35-00.0015250.0500000.034168
FillerSilica -amorphous-7631-86-92.19600072.00000049.201914
PigmentCarbon black1333-86-40.0015250.0500000.034168
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.45750015.00000010.250399
Phenol Formaldehyde resin (generic)9003-35-40.30500010.0000006.833599
subTotal3.050000100.00000068.335992
Post-PlatingImpurityLead (Pb)7439-92-10.0000050.0045000.000111
Non hazardousProprietary0.0000610.0555000.001368
Tin solderTin (Sn)7440-31-50.10993499.9400002.463098
subTotal0.110000100.0000002.464577
WirePure metalCopper (Cu)7440-50-80.003241100.0000000.072610
subTotal0.003241100.0000000.072610
total4.463241100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.