SOT8018

SOT8018

Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body

Package information

Package information Package name Package description Reference Date
SOT8018 D2PAK R2P Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body TO-263 (JEDEC) 2024-01-17

Related documents

File name Title Type Date
SOT8018 3D model for products with SOT8018 package Design support 2023-03-13
SOT8018 Plastic, single-ended surface-mounted package (D2PAK R2P); Real-2-Pin configuration; 5.08 mm pitch; 8.8 mm x 10.35 mm x 4.46 mm body Package information 2024-05-02
SOT8018_118 D2PAK; Reel pack for SMD, 13"; Q2/T3 product orientation Packing information 2024-05-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PNU650150AEJ-Q 650 V, 15 A ultrafast recovery rectifier
PNU650100EJ-Q 650 V, 10 A ultrafast recovery rectifier
PNE650100EJ-Q 650 V, 10 A hyperfast recovery rectifier
PNU650300AEJ-Q 650 V, 30 A ultrafast recovery rectifier
PNE650150EJ-Q 650 V, 15 A hyperfast recovery rectifier
PNU650150EJ-Q 650 V, 15 A ultrafast recovery rectifier
PNE650200EJ-Q 650 V, 20 A hyperfast recovery rectifier
PNU650200AEJ-Q 650 V, 20 A ultrafast recovery rectifier
PNU650200EJ-Q 650 V, 20 A ultrafast recovery rectifier

Diodes

Type number Description Quick access
PSC2065J 650 V, 20 A SiC Schottky diode in D2PAK R2P
PSC1665J 650 V, 16 A SiC Schottky diode in D2PAK R2P
PNU650150EJ 650 V, 15 A ultrafast recovery rectifier
PNU650150AEJ-Q 650 V, 15 A ultrafast recovery rectifier
PNU650100EJ-Q 650 V, 10 A ultrafast recovery rectifier
PNE650150EJ 650 V, 15 A hyperfast recovery rectifier
PNE650100EJ-Q 650 V, 10 A hyperfast recovery rectifier
PNU650300AEJ 650 V, 30 A ultrafast recovery rectifier
PNU650300AEJ-Q 650 V, 30 A ultrafast recovery rectifier
PNE650200EJ 650 V, 20 A hyperfast recovery rectifier
PNU650100EJ 650 V, 10 A ultrafast recovery rectifier
PNU650200AEJ 650 V, 20 A ultrafast recovery rectifier
PNE650150EJ-Q 650 V, 15 A hyperfast recovery rectifier
PNE650100EJ 650 V, 10 A hyperfast recovery rectifier
PNU650200EJ 650 V, 20 A ultrafast recovery rectifier
PNU650150EJ-Q 650 V, 15 A ultrafast recovery rectifier
PNE650200EJ-Q 650 V, 20 A hyperfast recovery rectifier
PNU650150AEJ 650 V, 15 A ultrafast recovery rectifier
PNU650200AEJ-Q 650 V, 20 A ultrafast recovery rectifier
PNU650200EJ-Q 650 V, 20 A ultrafast recovery rectifier