Chemical content 1PS301

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
1PS301SOT323SC-705.535625 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93403359011512126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.903240
subTotal0.050000100.0000000.903240
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030078
Carbon (C)7440-44-00.0007400.0400000.013368
Chromium (Cr)7440-47-30.0016650.0900000.030078
Cobalt (Co)7440-48-40.0079550.4300000.143706
Iron (Fe)7439-89-60.82602544.65000014.921983
Manganese (Mn)7439-96-50.0127650.6900000.230597
Nickel (Ni)7440-02-00.63899034.54000011.543231
Phosphorus (P)7723-14-00.0003700.0200000.006684
Silicon (Si)7440-21-30.0048100.2600000.086892
Sulphur (S)7704-34-90.0003700.0200000.006684
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.631252
Silver (Ag)7440-22-40.0429202.3200000.775342
subTotal1.850000100.00000033.419894
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.126679
PigmentCarbon black1333-86-40.0102000.3000000.184261
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.748560
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.360845
subTotal3.400000100.00000061.420345
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.154490
subTotal0.230000100.0000004.154906
WirePure metalCopper (Cu)7440-50-80.005625100.0000000.101610
subTotal0.005625100.0000000.101610
total5.535625100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.