Chemical content 2PA1576S-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PA1576S-QSOT323SC-705.536407 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346644101151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.050000100.0000000.903113
subTotal0.050000100.0000000.903113
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030074
Carbon (C)7440-44-00.0007400.0400000.013366
Chromium (Cr)7440-47-30.0016650.0900000.030074
Cobalt (Co)7440-48-40.0079550.4300000.143685
Iron (Fe)7439-89-60.82602544.65000014.919875
Manganese (Mn)7439-96-50.0127650.6900000.230565
Nickel (Ni)7440-02-00.63899034.54000011.541601
Phosphorus (P)7723-14-00.0003700.0200000.006683
Silicon (Si)7440-21-30.0048100.2600000.086879
Sulphur (S)7704-34-90.0003700.0200000.006683
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.630457
Silver (Ag)7440-22-40.0429202.3200000.775232
subTotal1.850000100.00000033.415173
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.120164
PigmentCarbon black1333-86-40.0102000.3000000.184235
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.747042
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.360229
subTotal3.400000100.00000061.411670
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.153903
subTotal0.230000100.0000004.154319
WirePure metalCopper (Cu)7440-50-80.006407100.0000000.115725
subTotal0.006407100.0000000.115725
total5.536407100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.