Chemical content 2PA1774RM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PA1774RMdummy POV SOT883XQFN30.855612 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405714231515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00760076.0000000.888253
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.00104710.4700000.122369
Phenolic resinProprietary0.00135313.5300000.158132
subTotal0.010000100.0000001.168754
DieDoped siliconSilicon (Si)7440-21-30.030000100.0000003.506262
subTotal0.030000100.0000003.506262
Lead FrameCopper alloyCopper (Cu)7440-50-80.40166393.41000046.944526
Magnesium (Mg)7439-95-40.0006280.1460000.073374
Nickel (Ni)7440-02-00.0125262.9130001.463970
Silicon (Si)7440-21-30.0027130.6310000.317118
MetallisationGold (Au)7440-57-50.0001500.0350000.017590
Nickel (Ni)7440-02-00.0118462.7550001.384564
Palladium (Pd)7440-05-30.0004730.1100000.055282
subTotal0.430000100.00000050.256425
Mould CompoundFillerSilica -amorphous-7631-86-90.08510023.0000009.946097
Silica fused60676-86-00.22200060.00000025.946340
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.0111003.0000001.297317
Ion trapping agentBismuth (Bi)7440-69-90.0018500.5000000.216220
PigmentCarbon black1333-86-40.0018500.5000000.216220
PolymerEpoxy resin systemProprietary0.0259007.0000003.027073
Phenolic resinProprietary0.0222006.0000002.594634
subTotal0.370000100.00000043.243900
Post-PlatingImpurityLead (Pb)7439-92-10.0000000.0045000.000053
Non hazardousProprietary0.0000060.0555000.000649
Tin solderTin (Sn)7440-31-50.00999499.9400001.168053
subTotal0.010000100.0000001.168754
WireImpurityNon hazardousProprietary0.0000010.0100000.000066
Pure metalGold (Au)7440-57-50.00561199.9900000.655839
subTotal0.005612100.0000000.655905
total0.855612100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.