Chemical content 2PD601ART-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PD601ART-QSOT23TO-236AB7.660487 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346645592151126030 s123520 s3
9346645592351126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.522160
subTotal0.040000100.0000000.522160
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0022940.0900000.029947
Carbon (C)7440-44-00.0010200.0400000.013310
Chromium (Cr)7440-47-30.0056080.2200000.073204
Cobalt (Co)7440-48-40.0109610.4300000.143081
Iron (Fe)7439-89-61.22301047.98000015.965176
Manganese (Mn)7439-96-50.0219210.8600000.286162
Nickel (Ni)7440-02-00.92120936.14000012.025457
Phosphorus (P)7723-14-00.0005100.0200000.006655
Silicon (Si)7440-21-30.0066270.2600000.086514
Sulphur (S)7704-34-90.0005100.0200000.006655
Pure metal layerCopper (Cu)7440-50-80.28982111.3700003.783327
Silver (Ag)7440-22-40.0655092.5700000.855158
subTotal2.549000100.00000033.274647
Mould CompoundAdditiveNon hazardousProprietary0.1414912.9000001.847024
Triphenylphosphine603-35-00.0024400.0500000.031845
FillerSilica -amorphous-7631-86-93.51288072.00000045.857137
PigmentCarbon black1333-86-40.0024400.0500000.031845
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.73185015.0000009.553570
Phenol Formaldehyde resin (generic)9003-35-40.48790010.0000006.369047
subTotal4.879000100.00000063.690468
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000060.0030000.000072
Bismuth (Bi)7440-69-90.0000020.0010000.000024
Copper (Cu)7440-50-80.0000020.0010000.000024
Lead (Pb)7439-92-10.0000090.0050000.000121
Tin solderTin (Sn)7440-31-50.18498299.9900002.414749
subTotal0.185000100.0000002.414990
WirePure metalCopper (Cu)7440-50-80.007487100.0000000.097739
subTotal0.007487100.0000000.097739
total7.660487100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.