Chemical content 2PD601ARW-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PD601ARW-QSOT323SC-705.526146 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346638211151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.040000100.0000000.723832
subTotal0.040000100.0000000.723832
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.0016650.0900000.030129
Carbon (C)7440-44-00.0007400.0400000.013391
Chromium (Cr)7440-47-30.0016650.0900000.030129
Cobalt (Co)7440-48-40.0079550.4300000.143952
Iron (Fe)7439-89-60.82602544.65000014.947578
Manganese (Mn)7439-96-50.0127650.6900000.230993
Nickel (Ni)7440-02-00.63899034.54000011.563031
Phosphorus (P)7723-14-00.0003700.0200000.006695
Silicon (Si)7440-21-30.0048100.2600000.087041
Sulphur (S)7704-34-90.0003700.0200000.006695
Pure metal layerCopper (Cu)7440-50-80.31172516.8500005.640911
Silver (Ag)7440-22-40.0429202.3200000.776671
subTotal1.850000100.00000033.477219
Mould CompoundFillerSilica fused60676-86-02.55340075.10000046.205801
PigmentCarbon black1333-86-40.0102000.3000000.184577
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.59500017.50000010.766997
Phenol Formaldehyde resin (generic)9003-35-40.2414007.1000004.368325
subTotal3.400000100.00000061.525700
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000070.0030000.000125
Bismuth (Bi)7440-69-90.0000020.0010000.000042
Copper (Cu)7440-50-80.0000020.0010000.000042
Lead (Pb)7439-92-10.0000120.0050000.000208
Tin solderTin (Sn)7440-31-50.22997799.9900004.161616
subTotal0.230000100.0000004.162033
WirePure metalCopper (Cu)7440-50-80.006146100.0000000.111221
subTotal0.006146100.0000000.111221
total5.526146100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.