Chemical content 74ABT125PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ABT125PWSOT402-1TSSOP1451.882649 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93520106011815126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060059
PolymerAcrylic resinProprietary0.00608015.2000000.011719
Resin systemProprietary0.0027606.9000000.005320
subTotal0.040000100.0000000.077097
DieDoped siliconSilicon (Si)7440-21-30.244650100.0000000.471545
subTotal0.244650100.0000000.471545
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.709070
Iron (Fe)7439-89-60.4689602.4000000.903886
Phosphorus (P)7723-14-00.0058620.0300000.011299
Zinc (Zn)7440-66-60.0195400.1000000.037662
subTotal19.540000100.00000037.661917
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366365
Silica fused60676-86-024.81494478.33000047.828984
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.724713
PigmentCarbon black1333-86-40.0633600.2000000.122122
PolymerEpoxy resin systemProprietary2.8074828.8620005.411215
Phenolic resinProprietary1.8716545.9080003.607477
subTotal31.680000100.00000061.060876
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005590
Nickel (Ni)7440-02-00.28130097.0000000.542185
Palladium (Pd)7440-05-30.0058002.0000000.011179
subTotal0.290000100.0000000.558954
WirePure metalCopper (Cu)7440-50-80.087999100.0000000.169612
subTotal0.087999100.0000000.169612
total51.882649100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.